IESNA:LM-63-2002
[TEST]P955341
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8B-827-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]30218
TILT=NONE
208 -1 1 37 41 1 1 1.5 1.5 0
1 1 292.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
4184.2 4727.6 5268.8 5726.8 6076.5 6288.8 6445 6607.3 6761.4 6938.3
7154.8 7388 7677.3 7993.7 8389.3 8953.4 9732 10785.3 12175.9 13955.7
16260.2 19022.6 21583.1 23069.4 22786.3 20604.7 16562 12015.6 7710.6 5481.1
3782.5 2371.1 1319.8 287.3 0 0 0
4184.2 4646.4 5137.6 5537.3 5835 6030.7 6166 6313.8 6469.9 6630.2
6832.2 7073.6 7354.7 7666.9 8041.6 8532.9 9192.8 10065 11180.8 12731.7
14753 16693.2 17644.5 17317.7 16170.7 14247.2 11216.2 7589.9 4098.9 2421
1334.4 597.4 231.1 29.1 0 0 0
4184.2 4598.5 4979.4 5258.4 5468.6 5595.6 5685.1 5801.7 5903.7 6001.6
6138.9 6322.1 6538.6 6746.8 6969.5 7242.3 7562.8 7947.9 8420.5 8893
9036.7 8562.1 7360.9 5951.6 4382 3041.4 2148.3 1550.9 1088.7 782.7
528.8 316.4 176.9 79.1 14.6 0 0
4184.2 4479.8 4762.9 4971.1 5091.8 5154.3 5198 5216.8 5204.3 5156.4
5085.6 5048.1 5006.5 4906.6 4688 4375.7 4051 3740.8 3474.4 3293.3
3201.7 3118.4 3003.9 2810.3 2662.5 2548 2194.1 1777.8 1174.1 822.3
587 408 270.6 116.6 16.7 0 0
4184.2 4361.2 4565.2 4719.2 4802.5 4823.3 4775.4 4646.4 4438.2 4167.6
3876.1 3640.9 3486.9 3393.2 3318.2 3207.9 3049.7 2897.7 2779.1 2716.6
2716.6 2733.3 2737.4 2720.8 2598 2327.3 2040.1 1848.6 1557.1 1251.1
907.6 595.4 324.7 127 8.3 0 0
4184.2 4265.4 4363.3 4475.7 4556.9 4548.5 4438.2 4223.8 3963.6 3720
3518.1 3374.4 3291.2 3228.7 3155.9 3043.5 2885.2 2693.7 2506.4 2358.6
2279.5 2289.9 2354.4 2398.1 2381.5 2308.6 2150.4 1894.4 1609.2 1340.6
1088.7 855.6 622.4 362.2 156.1 0 0
4184.2 4136.3 4167.6 4246.7 4334.1 4375.7 4311.2 4169.7 4011.4 3869.9
3726.3 3563.9 3395.3 3230.8 3070.5 2901.9 2716.6 2520.9 2335.7 2183.7
2048.4 1933.9 1836.1 1773.6 1754.9 1748.6 1715.3 1640.4 1511.3 1330.2
1026.3 703.6 389.3 206.1 74.9 0 0
4184.2 4051 3974 3990.6 4117.6 4280 4407 4417.4 4327.9 4186.3
4021.9 3826.2 3599.3 3359.9 3133 2916.5 2710.4 2510.5 2331.5 2192
2090 2023.4 1969.3 1902.7 1800.7 1640.4 1473.8 1353.1 1244.9 1124.1
965.9 747.3 480.9 278.9 91.6 0 0
4184.2 3949 3770 3742.9 3867.8 4182.1 4519.4 4677.6 4629.7 4450.7
4236.3 4017.7 3786.6 3530.6 3274.5 3024.7 2789.5 2573 2383.6 2237.8
2127.5 2050.5 2019.3 1998.4 1952.6 1852.7 1732 1594.6 1455.1 1292.7
1095 853.5 628.7 395.5 129.1 0 0
4184.2 3851.2 3582.6 3449.4 3513.9 3830.3 4294.6 4667.2 4756.7 4600.6
4340.4 4090.5 3859.5 3618 3378.6 3139.2 2901.9 2670.8 2468.9 2314.9
2185.8 2100.4 2038 2010.9 1971.4 1898.5 1794.4 1677.9 1550.9 1409.3
1213.6 963.8 707.8 389.3 120.7 4.2 0
4184.2 3763.7 3468.1 3293.3 3318.2 3601.3 4030.2 4404.9 4615.1 4556.9
4338.3 4090.5 3859.5 3630.5 3405.7 3180.8 2947.7 2718.7 2518.9 2350.2
2206.6 2108.8 2035.9 1992.2 1946.4 1863.1 1740.3 1607.1 1473.8 1317.7
1124.1 870.2 632.8 337.2 91.6 0 0
4184.2 3747.1 3395.3 3151.7 3105.9 3293.3 3628.4 4011.4 4265.4 4290.4
4155.1 3944.8 3736.7 3543.1 3351.5 3145.5 2929 2710.4 2508.5 2335.7
2187.9 2081.7 1990.1 1906.8 1806.9 1659.1 1453 1213.6 988.8 803.5
620.3 414.3 251.9 127 10.4 0 0
4184.2 3645.1 3212.1 2870.7 2702.1 2710.4 2816.5 2960.2 3074.7 3135
3135 3060.1 2964.3 2862.3 2749.9 2631.3 2514.7 2387.7 2235.8 2079.6
1929.7 1759 1582.1 1428 1271.9 1061.7 853.5 701.5 580.8 462.1
339.3 210.3 97.8 27.1 0 0 0
4184.2 3570.1 3072.6 2658.3 2402.3 2292 2256.6 2252.4 2239.9 2221.2
2181.6 2106.7 2017.2 1911 1786.1 1684.1 1584.2 1507.2 1457.2 1436.4
1409.3 1351 1257.3 1138.7 997.1 849.3 711.9 591.2 476.7 372.6
266.5 149.9 64.5 10.4 0 0 0
4184.2 3532.7 2978.9 2527.2 2229.5 2081.7 2004.7 1938.1 1863.1 1779.9
1704.9 1644.5 1575.9 1519.6 1453 1386.4 1315.6 1224 1122 1036.7
949.3 870.2 801.5 747.3 687 612 528.8 445.5 356 272.7
185.3 116.6 56.2 2.1 0 0 0
4184.2 3501.4 2922.7 2458.5 2146.2 1979.7 1877.7 1779.9 1686.2 1592.5
1503 1426 1353.1 1280.2 1213.6 1149.1 1080.4 1009.6 943 872.2
805.6 747.3 695.3 639.1 572.5 514.2 447.6 372.6 287.3 212.3
154 91.6 31.2 0 0 0 0
4184.2 3530.6 2941.4 2468.9 2131.7 1936 1804.8 1704.9 1619.6 1536.3
1453 1373.9 1292.7 1219.9 1153.3 1086.6 1018 943 868.1 791
724.4 668.2 620.3 578.7 537.1 491.3 428.8 360.1 299.8 247.7
191.5 131.1 47.9 0 0 0 0
4184.2 3547.2 2962.3 2483.5 2123.3 1886 1746.6 1657 1577.9 1494.7
1415.6 1336.5 1265.7 1199.1 1136.6 1070 1003.4 928.4 853.5 778.6
711.9 664.1 624.5 591.2 551.7 497.5 424.7 364.3 318.5 270.6
212.3 141.6 56.2 16.7 0 0 0
4184.2 3547.2 2985.2 2502.2 2117.1 1846.5 1698.7 1613.3 1534.2 1455.1
1367.7 1292.7 1228.2 1157.4 1088.7 1020 949.3 878.5 807.7 741.1
687 651.6 618.3 582.9 528.8 453.8 362.2 318.5 272.7 222.7
162.4 85.3 35.4 8.3 0 0 0
4184.2 3618 3074.7 2589.6 2169.1 1854.8 1688.3 1598.7 1519.6 1453
1376 1303.1 1232.4 1163.7 1092.9 1024.2 953.4 884.7 820.2 761.9
714 676.6 639.1 593.3 526.7 420.5 316.4 272.7 229 181.1
129.1 74.9 39.6 16.7 4.2 0 0
4184.2 3659.6 3135 2650 2214.9 1883.9 1698.7 1600.8 1523.8 1453
1380.2 1309.4 1240.7 1172 1105.4 1038.8 970.1 903.5 841 784.8
736.9 697.4 655.7 603.7 530.8 420.5 312.3 268.5 222.7 176.9
122.8 72.9 41.6 20.8 10.4 0 0
4184.2 3676.3 3174.6 2702.1 2256.6 1936 1707 1611.2 1525.9 1465.5
1396.8 1328.1 1261.5 1194.9 1130.4 1067.9 1001.3 934.7 872.2 809.8
759.8 718.2 674.5 626.6 537.1 426.7 331 289.4 241.5 193.6
137.4 83.3 50 31.2 18.7 8.3 0
4184.2 3792.9 3355.7 2904 2456.4 2063 1786.1 1632.1 1548.8 1482.2
1421.8 1359.4 1296.9 1234.5 1169.9 1105.4 1040.9 974.2 913.9 855.6
803.5 755.7 707.8 653.7 587 501.7 395.5 337.2 287.3 237.3
181.1 114.5 70.8 45.8 33.3 16.7 0
4184.2 3880.3 3520.2 3118.4 2689.6 2281.5 1940.1 1684.1 1557.1 1482.2
1421.8 1361.4 1301.1 1238.6 1176.2 1109.5 1038.8 974.2 911.8 853.5
805.6 755.7 703.6 645.3 580.8 510 428.8 360.1 310.2 260.2
208.2 149.9 77 45.8 29.1 14.6 0
4184.2 3963.6 3711.7 3393.2 3037.2 2645.8 2262.8 1894.4 1615.4 1496.7
1426 1361.4 1301.1 1238.6 1172 1107.5 1038.8 970.1 903.5 832.7
766.1 703.6 645.3 591.2 545.4 491.3 424.7 353.9 287.3 235.2
189.4 141.6 79.1 35.4 18.7 6.2 0
4184.2 4096.8 3976.1 3790.8 3491 3147.5 2804.1 2454.3 2000.5 1636.2
1463.4 1382.3 1315.6 1251.1 1188.7 1124.1 1057.5 990.9 922.2 849.3
780.6 711.9 649.5 591.2 535 476.7 414.3 353.9 287.3 218.6
168.6 118.7 74.9 39.6 18.7 8.3 0
4184.2 4234.2 4259.2 4234.2 4090.5 3865.7 3599.3 3303.7 2924.8 2435.6
1929.7 1555 1376 1294.8 1234.5 1176.2 1113.7 1059.6 1007.5 945.1
882.6 805.6 728.6 657.8 601.6 547.5 601.6 630.8 476.7 381
251.9 185.3 106.2 52 25 12.5 0
4184.2 4369.5 4550.6 4698.4 4756.7 4710.9 4563.1 4369.5 4188.4 3971.9
3640.9 3191.3 2664.6 2127.5 1692.4 1461.4 1394.7 1344.8 1257.3 1178.2
1117.9 1063.8 986.7 930.5 980.5 1018 857.7 651.6 395.5 295.6
220.7 160.3 108.2 62.5 31.2 10.4 0
4184.2 4506.9 4846.2 5162.6 5397.9 5533.2 5541.5 5464.5 5391.6 5368.7
5354.1 5291.7 5168.9 5014.8 4819.1 4592.2 4307 4034.3 3938.6 4296.6
5073.1 5812.1 5922.4 5133.5 3622.2 2146.2 1267.8 797.3 551.7 403.9
306 220.7 149.9 85.3 33.3 8.3 0
4184.2 4640.1 5116.8 5589.4 5984.9 6238.9 6359.6 6401.2 6442.9 6515.7
6628.1 6773.9 6948.7 7109 7269.3 7390.1 7581.6 7925 8566.2 9615.4
10976.8 12452.8 13893.3 15000.8 15129.8 14091.1 12096.8 9450.9 6599 4123.9
2396 1426 811.9 306 93.7 4.2 0
4184.2 4688 5239.7 5787.1 6241 6540.7 6690.6 6755.1 6815.5 6898.8
7013.3 7150.7 7329.7 7510.8 7706.5 7972.9 8356 8913.9 9738.2 10881.1
12398.6 14401.2 17132.4 20521.4 22707.2 22178.5 20556.8 18325.2 15916.7 13631
11293.2 8714 5964.1 3505.6 1421.8 358.1 0
4184.2 4723.4 5322.9 5947.4 6442.9 6767.6 6927.9 6975.8 7000.8 7013.3
7044.5 7086.1 7140.2 7163.1 7236 7398.4 7683.6 8137.4 8872.2 9952.6
11407.7 13437.4 16491.3 20979.4 26947.7 28846.2 27314 25496.7 23485.8 21391.6
18302.3 14301.3 9967.2 6068.2 2396 766.1 0
4184.2 4802.5 5510.3 6232.6 6830.1 7192.3 7296.4 7231.8 7077.8 6855.1
6609.4 6374.2 6141 5924.5 5818.4 5945.3 6499.1 7481.6 8670.3 9784
10839.4 12069.7 13751.7 16176.9 20821.2 26383.5 25249 22553.2 20783.7 19572.2
17846.5 15350.5 11992.7 8347.6 3264.1 537.1 0
4184.2 4844.1 5703.9 6490.8 7119.4 7425.4 7419.2 7154.8 6736.4 6295.1
5876.7 5526.9 5256.3 5098.1 5254.2 6030.7 7352.6 8968 10672.9 12469.4
14434.5 16306 18092.1 20163.4 23225.6 27135 27894.8 25879.8 23619 21302.1
18550.1 14855 10479.3 5073.1 1985.9 222.7 0
4184.2 4908.7 5745.5 6574 7215.2 7523.3 7392.1 6925.8 6336.7 5864.2
5443.7 5108.5 4869.1 4815 5266.7 6463.7 8241.5 10475.1 13229.2 16576.6
20246.7 24020.8 27792.8 31183.9 35037.2 38580.2 39477.4 37855.8 34764.5 30640.6
25217.8 17750.7 11520.2 6370 3072.6 356 0
4184.2 4912.8 5755.9 6574 7194.4 7469.2 7335.9 6882.1 6297.2 5772.6
5352.1 5023.2 4806.7 4837.9 5466.6 6878 8913.9 11582.6 14973.7 18833.2
22767.6 26618.8 30492.8 34485.5 39000.7 42283.6 42468.9 39879.2 35366.1 29395.7
23154.8 17199 11239.1 6538.6 2591.7 326.8 0
4184.2 4912.8 5735.1 6524.1 7092.4 7352.6 7321.4 7027.8 6576.1 6080.7
5639.3 5310.4 5083.5 5064.8 5560.2 6800.9 8620.3 10795.7 13337.5 16156.1
18972.7 21801.7 24520.4 27251.6 30994.5 34662.5 35642.9 33817.3 30713.5 26672.9
22161.8 17178.2 12937.8 7704.4 2924.8 258.1 0
4184.2 4856.6 5622.7 6340.9 6861.3 7127.8 7213.1 7165.2 6967.5 6669.8
6338.8 6020.3 5745.5 5597.7 5735.1 6407.5 7629.4 9205.3 10885.2 12442.3
13945.3 15265.1 16510 18250.3 21560.2 24884.7 24455.9 21633.1 19026.8 16722.3
13845.4 10404.4 6980 3395.3 953.4 116.6 0
4184.2 4854.5 5539.4 6170.2 6626.1 6880 7025.8 7119.4 7167.3 7181.9
7156.9 7086.1 6998.7 6902.9 6888.4 7057 7573.2 8476.7 9742.4 11182.9
12833.7 14882.1 17588.3 21102.2 24795.2 25490.5 21622.7 16709.8 12290.4 8949.2
7023.7 5131.4 3722.1 2190 609.9 25 0
4184.2 4740 5316.7 5847.5 6234.7 6467.9 6640.6 6790.5 6930 7106.9
7298.5 7490 7733.5 7966.7 8283.1 8755.6 9436.4 10408.5 11880.3 13887.1
16339.3 19185 22565.7 26346.1 27701.2 25704.9 20985.7 15748.1 10635.4 7671.1
5549.8 3703.4 2229.5 514.2 12.5 0 0
4184.2 4727.6 5268.8 5726.8 6076.5 6288.8 6445 6607.3 6761.4 6938.3
7154.8 7388 7677.3 7993.7 8389.3 8953.4 9732 10785.3 12175.9 13955.7
16260.2 19022.6 21583.1 23069.4 22786.3 20604.7 16562 12015.6 7710.6 5481.1
3782.5 2371.1 1319.8 287.3 0 0 0
